Catalog navigation
CAD model selection
64970503
HELP_VARIABLE
Company
Mädler
Description
MAE-EAS-DA-0115-RC - End Stop, Linear Motion Guide DA 0115 RC with Ball Carriage
Bill of material
64970503
ARTNR
Product No.
64970503
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
Depending on the application, 2 pieces may be required. 2 screws included. Screwing from below.
MATK
Material Short description
Stahl verzinkt
MAT
Material
End Stop: Steel zinc-plated, Screws: Steel zinc-plated
L
L1
26 mm
B1
10 mm
T1
6 mm
GEW
Weight
15 g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
2D