Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DZ 2109 - Slides DZ 2109, Width 12.7 mm, with Bracket Mounts, to 35 kg, 3/4 Extension
Bill of material
64906245
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Slide elements: Cold-rolled steel, bright zinc-plated, Ball retainers: Cold-rolled steel, zinc-plated, Balls: Hardened steel
HW
Note
* Width with bracket mount 16.8 mm.
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
SEITENAUSWAHL
Side Mounting bracket right / left
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
AUSZUG2
Height adjustment Mounting bracket
mm
Enter value for AUSZUG2
Height adjustment Mounting bracket
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
0 mm
E
mm
F
F** - See operating instructions on the internet at www.maedler.de in the Section Downloads
mm
LASTWERT
Load Rating / Pair
kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D