Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DZ-5321-EC - Slides DZ 5321 EC, Width 19.1 mm, to 100 kg, Full Extension
Bill of material
64903711
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Slide elements: Cold-rolled steel, bright zinc-plated, Ball retainers: Cold-rolled steel, zinc-plated, Balls: Hardened steel
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
LASTWERT
Load Rating 1) / Pair - Drawer width 450mm / 1000mm
kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D