Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-PR-WLS-STANDARD - Precision Shaft Steel with Shaft Support
Bill of material
64742503
ARTNR
Product No.
64742503
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Shaft support: Extruded aluminium, Shaft: Steel 1.1213 (CF53), hardened and ground
L
Length
600
mm
D
d
25
mm
A
57
mm
H
H ±0.15
36
mm
H1
6
mm
J
120
mm
J1
J2
42
mm
M
10.8
mm
N
6.6
mm
NI
9.0
mm
GRAD
β
50
°
SCHRAUBEN
Mounting Screw DIN 912
M8x25
GEW
Weight
3.46
kg
CTN
Customs tariff number
84831095
AUSWAHL1
Length selection
600
mm
Download CAD models
Previews
3D
Dimension
2D