Catalog navigation
CAD model selection
64624040P
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LGLL-PO-1 - Linear Slide Bearings PO-1 Made from Plastic, ISO Series 1, Premium, Closed Design
Bill of material
64624040P
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Sliding material: Polyacetal with a specific polyethylene
HW
Note
* Nominal size for the mounting hole. The bearing is made with oversize for press fit, 0.1 to 0.3 mm, depending on the size.
AUSF
Version
Self-lubricating and self-retaining linear plain bearing ISO series 1 in premium quality, closed design
FW
Fw
mm
D
D* - Nominal size for the mounting hole
mm
C
mm
C4
mm
TZD1
Load Rating dyn. C - at 0.1 m/s
N
TZD2
Load Rating dyn. C - at 4 m/s
N
TZS
Load Rating stat. C0
N
GEW
Weight
g
CTN
Customs tariff number
84833080
Download CAD models
Previews
3D
Dimension
2D