Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
KBT-ST - Tandem Linear Bearings KBT-ST, Close, Long Design
Bill of material
64606006T
ARTNR
Product No.
64606006T
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
With steel jacket, Linear bearing cage made from plastic
AUSF
Version
Tandem Linear Bearings KBT-ST, Close Design, Sealed on both sides
FW
Fw
60
mm
D
90
mm
C
209
mm
C3
163.7
mm
TZD
Load Rating dyn. C
7550
N
TZS
Load Rating stat. C0
20000
N
GEW
Weight
3920
g
ARTNR1
Product No. Retaining Ring DIN 471
-
GEW1
Weight
0.0
g
CTN
Customs tariff number
84829900
Download CAD models
Previews
3D
Dimension
2D