Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN103-TR-2GG-C15-RF - Metric ISO-Trapezoidal-Thread Spindles DIN 103, Steel C15 and Stainless Steel, Double-Thread, Right Hand
Bill of material
64599330
ARTNR
Product No.
64599330
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303)
ISO
Trapezoidal Thread Outside-Ø x Lead
Tr. 30x12P6 RH
mm
L
Length L
3000
mm
KM
Flanks-Ø min.
26.547
mm
GM
Flanks-Ø max.
26.882
mm
KR
Core-Ø min.
21.90
mm
GEW
Weight
14.10
kg
CTN
Customs tariff number
73181900
Download CAD models
Previews
3D
Dimension
2D