Catalog navigation
CAD model selection
64470195
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ADAPTER-KARA - Cardan adapter KARA
Bill of material
64470195
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel black oxide finish, strength min. 350 N/mm²
HW
Note
VERWENDBAR
Product No. of the matching flange nuts
TYP
Type
D1
D1-G7
mm
D3
D3 ±0.1
mm
D6
D6 - f8
mm
L
mm
L1
mm
B
mm
MXL
M x L
mm
GEW
Weight
CTN
Customs tariff number
84833038
Download CAD models
Previews
3D
Dimension
2D