Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN71752-GK-G-OBO-RF - Clevises similar DIN 71752, Stainless, Design G
Bill of material
63799313
ARTNR
Product No.
63799313
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
-
AUSF
Version
Design G: Left-handed thread, without bolt
GR
Size
14x28
mm
A
a
27
mm
B
b
14
mm
D1
d1
14
mm
D2
d2
M14
mm
D3
d3
24
mm
G
g
28
mm
L2
l2
56
mm
GEW
Weight
178
g
GG
Thread size fine thread
0
GP
Slope fine thread
0
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D