Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN71752-GG-IG-KL-AL - Clevis Joints similar to DIN 71752, Aluminium, KL
Bill of material
63766001
ARTNR
Product No.
63766001
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium black
MAT
Material
Clevis / bolt: aluminium, anodized black, KL-Retainer: Steel, bright zinc-plated
AUSF
Version
Right-handed thread, with KL-Retainer
GR
Size
4x8
mm
A
a
8
mm
B
b
4
mm
D1
d1
4
mm
D2
d2
M4
mm
D3
d3
8
mm
G
g
8
mm
L2
l2
16
mm
GEW
Weight
2.2
g
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D