Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN71802-WG-C-CS-STVZ-DK - Winkelgelenke DIN 71802, Stahl verzinkt , mit montierter Dichtkappe, Form C und CS
Bill of material
63652500
ARTNR
Product No.
63652500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel zinc-plated, Ball stud hardened, Sealing Cap Neoprene, black
FORM
Form
C = With threaded bolt and hexagon nut
AUSF
Type
Socket LH - left / Ball stud RH - right
D1
d1 - H9/h9
8
mm
D2
d2
M5
mm
SW
SW - h14
7
mm
A
a ±0.3
22
mm
E
e
10.2
mm
L2
l2 ±0.3
10.2
mm
L3
l3 ±0.3
9
mm
SWW
α* - Design CS / Pivoting angle reduced by circlip
18°
Grad
AF
Pull-out Force F
30
N
GEW
Weight
15.2
g
DD2
d2 - Thread size
5.0
mm
C
c
2.0
mm
D3
d3
8
mm
D4
d4
4.0
mm
L4
l4
12.5
mm
L5
l5
1.2
mm
L6
l6
4.0
mm
ALPHA
α
4
Grad
R1
r1
1.0
mm
R2
r2
0.2
mm
P
Slope thread
0.80
mm
H2
h2
0.65
mm
DD4
d4 - housings
12.8
mm
D6
d6 - housings
6.2
mm
AR
Distance groove / marking for LH
7
mm
SW1
SW - wrench size nut
8
mm
M
m - Height Hexagon Nut
4.0
mm
AOE
Distance opening
2.5
mm
DOE
Diameter opening
9.9
mm
WOE
Wall thickness opening
1.0
mm
BS1
Distance bore across circlip
1.5
mm
BS2
Distance bore along circlip
3.75
mm
DL
Horizontal wire length
8.85
mm
DS
Wire strength circlip
1.0
mm
LL2
Position circlip
6.3
mm
TYP
1 = C / 2 = CS
1
TYP1
3 = RH - right / 4 = LH - left
4
TYP2
5 = without cap / 6 = with cap
6
TN
Part number
kgpf_din71805_winkel_c_st_li_dk_08
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D