Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN808-WG-WDL-DG - Double Universal Joints WDL similar to DIN 808, Material steel, without or with keyway
Bill of material
63072500N
ARTNR
Product No.
63072500N
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
AUSF
Type
with keyway
D1
d1 - H7
14
mm
D2
d2
25
mm
L1
l1
13
mm
L3
l3
85
mm
L4
l4
33
mm
B
b - JS9
5
mm
T
t
16.3
mm
ZUL100
permissible max. Torques at speed 100 1/min.
59
Nm
ZUL200
permissible max. Torques at speed 200 1/min.
33
Nm
ZUL400
permissible max. Torques at speed 400 1/min.
21
Nm
ZUL800
permissible max. Torques at speed 800 1/min.
11.7
Nm
GEW
Weight
0.19
kg
CTN
Customs tariff number
84836020
Download CAD models
Previews