Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF
Bill of material
6306-SKF
ARTNR
Product No.
6306-SKF
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Bearing steel
LF
Clearance
Clearance CN
D1
d
30
mm
D2
D
72
mm
B
19
mm
AUSF
Version
Open
DYN
Load rating radial dyn. C
29,6
kN
STAT
Load rating radial stat. C0
16
kN
PU
Pu* - Fatigue load limit
0,67
kN
REFERENZD
Speed base
20000
1/min
GRENZD
Speed limit
13000
1/min
GEW
Weight
350
g
CTN
Customs tariff number
84821090
Download CAD models
Previews
3D
Dimension
2D