Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN 705-A-STELLR-RF-IS - Adjusting Rings DIN 705 A, Stainless Steel 1.4305 (AISI 303), Diameter 3mm to 100mm, with Hexagon Socket Set Screw
Bill of material
623990256
ARTNR
Product No.
623990256
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303), set screw stainless steel A2-70
AUSF
Version
with 1x Set screw with hexagon socket DIN EN ISO 4027
D1
d1 - H8
25
mm
D2
d2
40
mm
B
b
16
mm
SCHR
Screw
M8 x 10
mm
GEW
Weight
9.560
kg/100 Stück
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D