Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN 705-A-STELLR-STBR-IS - Adjusting Rings DIN 705 A, Steel black oxide finish, Diameter 3mm to 100mm, with Hexagon Socket Set Screw
Bill of material
623891006
ARTNR
Product No.
623891006
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel, black oxide finish, Set screw with strength 45H or 12.9, black
AUSF
Version
with 2x Set screws with hexagon socket DIN EN ISO 4027
D1
d1 - H8
100
mm
D2
d2
140
mm
B
b
25
mm
SCHR
Screw
2 x M12 x 25
mm
GEW
Weight
147.000
kg/100 Stück
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D