Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-GET-KLR-ZOLL-STBR - Shaft Collars, Clamp Collars Double-Split, Inch Size Bores, Steel C45 black oxide finish
Bill of material
6234158800
ARTNR
Product No.
6234158800
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel C45 black oxide finish, Screws with strength 12.9
D1
d1 - Zoll
0.6250
Inch
DD1
d1 - Fracture
5/8"
mm
DDD1
d1
15.8750
mm
D2
d2
34
mm
R
R max.
39.4
mm
B
b
13
mm
SDIN912
Screws DIN 912
M5 x 14
mm
GEW
Weight
63
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D