Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-GUAFL-KLR-B1-NBR-SW - Rubber Pads for Shaft Collars B1, Material Rubber NBR black
Bill of material
62311299
ARTNR
Product No.
62311299
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Rubber NBR, black,, 70º ±5º Shore A, oil-resistant
AUSF
Version
Rubber pad for MÄDLER® shaft collars type B1
GR
Nominal size
12
B2
b2
2.0
mm
D1
d1
13
mm
D2
d2
29
mm
M
m
21.0
mm
S
s
3
mm
ZD
4.7
mm
ZL
10.7
mm
GEW
Weight
1.8
g
CTN
Customs tariff number
40169997
Download CAD models
Previews
3D
Dimension
2D