Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-K-STL-KSTM - Thermoplastic Pillow Block Bearings igubal® KSTM, connection measures like DIN 12240-4 (DIN 648) series K
Bill of material
62055006
ARTNR
Product No.
62055006
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Housing: igumid G, black, Spherical ball: iglidur® W300, yellowish
BZ
Designation
KSTM 6
D1
d1 - E10
6
mm
H1
h1
10
mm
H2
h2
18
mm
B1
b1
9
mm
B2
b2
7.0
mm
A
a
43
mm
M
m
34.5
mm
C
c
5.5
mm
D6
d6
4,5 x 6,0
mm
LTSTR
Load Rating static radial * - At short term, the radial load may be twice as high
550
N
LTSTA
Load Rating static - axial
300
N
KW
α - Tilting angle
29
Grad
GEW
Weight
2,90
gramm
CTN
Customs tariff number
84833038
Download CAD models
Previews
3D
Dimension
2D