Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN 472-SR-FST - Retaining Rings DIN 472 for boreholes, Material Feather steel phosphated
Bill of material
61761600
ARTNR
Product No.
61761600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Phosphated steel
MAT
Material
Spring steel, phosphated and oiled
ND
Nominal-Ø d1 - bore
16
mm
S
s
1.00
mm
D3
d3
17.3
mm
A
a
3.8
mm
B
b
2.0
mm
D5
d5
1.7
mm
GEW
Weight per 100 pieces
0.060
kg
CTN
Customs tariff number
73182100
Download CAD models
Previews
3D
Dimension
2D