Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-COM-B-RF - Locking Assemblies COM-B, Stainless
Bill of material
61599625
ARTNR
Product No.
61599625
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless Steel
MAT
Material
Stainless steel 1.4401 (AISI 316)
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
25
mm
DD
D
34
mm
L
45
mm
A
38
mm
L1
25
mm
L2
51
mm
D1
56
mm
T
T - at TA transmittable
180
Nm
FAX
Fax - at TA transmittable
15
KN
PW
PW - Surface pressure onto the shaft
62
N/mm²
PN
PN - surface pressure onto the hub
45
N/mm²
SCHR
Screws A2-70 / Number x Size
6 x M6
TA
TA - Fastening torque of the screws
8
Nm
GEW
Weight
0.35
kg
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D