Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-BAR-QPQ - Locking Assemblies BAR, QPQ-Coated
Bill of material
61571400
ARTNR
Product No.
61571400
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel, QPQ-Coated
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
14.00
mm
DD
D
26
mm
L
17
mm
L1
16.5
mm
L2
20.0
mm
T
T - at TA transmittable
40
Nm
FAX
Fax - at TA transmittable
6
kN
PW
PW - Surface pressure onto the shaft
94
N/mm²
PN
PN - surface pressure onto the hub
50
N/mm²
SCHR
Screws DIN 912 - 12.9
M3 x 16
TA
TA - Fastening torque of the screws
2.1
Nm
A
Number of screws
4
GEW
Weight
0.039
kg
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D