Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-TOK-ST - Locking Assemblies TOK, Steel with corrosion protection
Bill of material
61558342
ARTNR
Product No.
61558342
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel nickel-plated
MAT
Material
Steel with corrosion protection (inner bush and nut nickel-plated, outer
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
AUSF
Version
B
D
d
42
mm
D1
D
65
mm
L
63
mm
L1
48
mm
T
T - at TA transmittable
1375
Nm
FAX
Fax - at TA transmittable
67.0
kN
PW
PW - Surface pressure onto the shaft
140
N/mm²
PN
PN - surface pressure onto the hub
98
N/mm²
SW
SW* - Slim open-end wrench required.
65
mm
TA
TA - Fastening torque of the screws
800
Nm
GEW
Weight
959
g
TN
Part No.
innenteil_tok_st_be_42
GW
GW - core-Ø thread
49
mm
D3
61
mm
SLB
SLB - Slot width
2.00
mm
SLT
SLT - Slot depth
7.50
mm
SLBA
2.00
mm
SLTA
1.00
mm
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D