Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-COM-LL - Locking Assemblies COM-LL, Steel
Bill of material
61551399
ARTNR
Product No.
61551399
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
100
mm
DD
D
145
mm
L
100
mm
L1
90
mm
L2
112
mm
T
T - at TA transmittable
32900
Nm
FAX
Fax - at TA transmittable
660
kN
PW
PW - Surface pressure onto the shaft
168
N/mm²
PN
PN - surface pressure onto the hub
119
N/mm²
SCHR
Screws DIN 912-12.9 / Number x Size
12 x M12
TA
TA - Fastening torque of the screws
145
Nm
GEW
Weight
5.50
kg
SSA
Number of screws
12
SSG
Thread size
12
mm
SSL
Screws length
80
mm
TK
Pitch-Ø
121.0
mm
S
24
mm
DG
Through hole
13.5
mm
C
C* - When using in a stepped bore, the clearance C is to be foreseen for demounting
6
mm
TN
Part number
ring1_com-ll_100
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D