Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-COM-LL - Locking Assemblies COM-LL, Steel
Bill of material
61551355
ARTNR
Product No.
61551355
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
55
mm
DD
D
85
mm
L
64
mm
L1
56
mm
L2
72
mm
T
T - at TA transmittable
5810
Nm
FAX
Fax - at TA transmittable
220
kN
PW
PW - Surface pressure onto the shaft
140
N/mm²
PN
PN - surface pressure onto the hub
93
N/mm²
SCHR
Screws DIN 912-12.9 / Number x Size
8 x M8
TA
TA - Fastening torque of the screws
41
Nm
GEW
Weight
1.26
kg
SSA
Number of screws
8
SSG
Thread size
8
mm
SSL
Screws length
55
mm
TK
Pitch-Ø
69.0
mm
S
16
mm
DG
Through hole
8.4
mm
C
C* - When using in a stepped bore, the clearance C is to be foreseen for demounting
4
mm
TN
Part number
ring1_com-ll_55
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D