Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPB-MSA-ST - Clamping Bushes MSA, Steel
Bill of material
61504000
ARTNR
Product No.
61504000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
40
mm
DD
D
67
mm
D1
75
mm
L
57
mm
L1
45
mm
B
12.5
mm
T
T - at TA transmittable
1000
Nm
FAX
Fax - at TA transmittable
50
kN
PN
PN - surface pressure onto the hub
54
N/mm²
SCHR
Screws - Number x Size
6 x M8 x 16
TA
TA - Fastening torque of the screws
18
Nm
GEW
Weight
1.06
kg
CTN
Customs tariff number
84879059
Download CAD models
Previews