Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-LM-RKPL-PD - Multi-Plate Friction Clutches PD
Bill of material
61100100
ARTNR
Product No.
61100100
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
HW1
Note 1
Couplings are available pre-drilled -0.2/-0.3 mm ex stock. Customized bores and feather-key grooves available at extra charge
HW2
Note 2
1) From Bore 17 mm only with flat feather key-grooves according to DIN 6885/3.
AUSF
Version
Multi-Plate Friction Clutch PD
DMT
Torque* Wet - Max. transmittable torque for dry or wet operation. The minimum adjustable torque is at about 50% of the maximum value.
14
Nm
DMN
Torque* Dry - Max. transmittable torque for dry or wet operation. The minimum adjustable torque is at about 50% of the maximum value.
6
Nm
AV
Bore A - Pre-bore
10
mm
MAXA
max. Bore A
20 1)
mm
AX1
Bore A adjustable
mm
B
3 x für M5
mm
D
55
mm
G
G - H7
22
mm
H
34
mm
L
28
mm
L1
36
mm
O
22
mm
DZ
max. Speed
3000
1/min.
GEW
Weight
0.44
kg
ARTNR1
Product No. Set Spare Plates
61101100
GEW2
Weight replacement slats
71
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D