Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZK-BW-TAT--PA6.6 - Sleeve, Curved-Tooth Gear Couplings BW, Material Polyamide 6.6
Bill of material
60611000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyamide 6.6, Grub Screw: Stainless steel V4A
HW
Note
* B is the minimum dimension by which a machine part has to be moved in order to demount one of the coupled units in vertical direction.
AUSF
Version
Sleeve, Curved-Tooth Gear Couplings BW
BG
Size
D2
d2
mm
DD2
D2
mm
DMN
Torque normal
Nm
DMS
Torque peak
Nm
DZ
max. Speed
6000 1/min
AV
Largest axial displacement
max. ±1mm
WV
Largest angular displacement
max. ±1º
RV
Radial displacement
keine
DH
mm
B
B*
mm
L1
I1
mm
E
2 mm
L
mm
LH
mm
M
mm
F
mm
GEW
Weight
g
GWL
5 mm
GD1
3.5 mm
SW
2.5 mm
SWT
2.0 mm
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D