Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
EL-KPL-RNKCNA - Elastic Couplings RNKC, backlash-free, with Clamps, Compact Version
Bill of material
60562416
ARTNR
Product No.
60562416
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
BH
Ordering information
All components have to be ordered separately. 2 x Coupling hub and 1 x Spider.
HW
Note
The permitted torque for each bore size may not be exceeded.
BG
Size
24
B
Bore d - H7 1) - Standard bore
16
mm
MAXB
Bore max. - 1) Other bore sizes as well feather keyways (also one-sided), available against surcharge at short delievery time.
32
mm
VERS
Individual parts or assembly selectable
BX1
Bore d - H7 adjustable
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
mm
BX2
Bore d - H7 adjustable
0
mm
ZKA
Selectable spider: 92° Shore A yellow or 98° Shore A red or 64° Shore D green
No selection
MATK
Material Short description
Aluminium
MAT
Material
Coupling hub: aluminium, spider: polyurethane, optional Shore hardness 92º A (yellow) or Shore hardness 98º A (red) or Shore hardness 64º D (green), screw: ISO 4762, black
TKMAX
Tk max. Hub 2) - Max. Friction torque of the hub
65
Nm
TKN92
T kN 92° Shore A 3) - T kN 64° Shore D 3) - Nominal torque for the spider
35
Nm
TKMAX92
Tk max. 92° Shore A 4) - Max. torque for the spider. The permitted torque for each bore size may not be exceeded.
70
Nm
TKN98
T kN 98° Shore A 3) - T kN 64° Shore D 3) - Nominal torque for the spider
60
Nm
TKMAX98
Tk max. 98° Shore A 4) - Max. torque for the spider. The permitted torque for each bore size may not be exceeded.
120
Nm
TKN64
T kN 64° Shore D 3) - Nominal torque for the spider
75
Nm
TKM64
Tk max. 64° Shore D 4) - Max. torque for the spider. The permitted torque for each bore size may not be exceeded.
150
Nm
DH
55
mm
L
58
mm
LL
l
20.0
mm
E
18
mm
STD
Interference circle -Ø
56.4
mm
GEW
Weight Hub
134.0
g
BMIN
min. Bohrung
10
mm
BMAX
max. Bore
32
mm
C
10.0
mm
MVW
maximum misalignment - Angular / Maximal values are mutually exclusive
0.9
Grad
MVR
maximum misalignment - Radial / Maximal values are mutually exclusive
0.11
mm
MVA
maximum misalignment - Axial / Maximal values are mutually exclusive
+1.4/-0.5
mm
DZ
max. Speed 5) - Above 30m/s, dynamic balancing is required
7000
1/min
DFST
Torsional Stiffness static 5) - With the harder spider, at 0.5 x T kN
2060.0
Nm/rad
DFD
Torsional Stiffness dynamic 5) - With the harder spider, at 0.5 x T kN
6189
Nm/rad
TRHM
Moment of inertia 6) - Each one calculated with the max. bore
119.00
10^-6kgm²
SCHR
Screw size ISO 4762
M6
mm
AM
Tightening torque
15.00
Nm
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D