Catalog navigation
CAD model selection
60561206
HELP_VARIABLE
Company
MÄDLER
Description
MAE-NABEN-EL-KPL-RNKC-KOMPAKT - Couplimg hubs for Elastic Couplings RNKC, backlash-free, with Clamps, Compact Version
Bill of material
60561206
ARTNR
Product No. Hub singulary
ARTNR1
Product No. Spider 92° Shore A
ARTNR2
Product No. Spider 98° Shore A
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
BH
Ordering information
For a complete coupling, all three components of the same size must be ordered separately. 2 x coupling hubs and 1 x spider.
HW
Note
Other bore sizes as well feather keyways, available against surcharge at short delievery time. The permitted torque for each bore size may not be exceeded.
BG
Size
BH7
Bore d - H7 1) - Standard bore
mm
TKMAX
Tk max. Hub 2)
Nm
TKN92
T kN 92 Shore A 3)
Nm
TKMAX92
Tk max 92 Shore A 4) - Max. torque for the spider
Nm
TKN98
T kN 98 Shore A 3)
Nm
TKMAX98
Tk max 98 Shore A 4) - Max. torque for the spider
Nm
DH
mm
L
mm
LL
l
mm
E
mm
SKD
Interference diameter - Screw head protrudes past diameter DH
mm
GEW
Weight Hub
g
BMIN
min. Bohrung
mm
BMAX
max. Bore
mm
C
mm
MVW
maximum misalignment - Angular / Maximal values are mutually exclusive
Grad
MVR
maximum misalignment - Radial / Maximal values are mutually exclusive
mm
MVA
maximum misalignment - Axial / Maximal values are mutually exclusive
mm
DZ
max. Speed 5) - Above 30m/s, dynamic balancing is required
1/min
DFD
Torsional Stiffness dynamic 5) - With the harder spider, at 0.5 x T kN
Nm/rad
DFST
Torsional Stiffness 5) - With the harder spider, at 0.5 x T kN
Nm/rad
TRHM
Moment of inertia 6) - Each one calculated with the max. bore
10^-6kgm²
SCHR
Screw Size ISO 4762
mm
AM
Tightening torque
Nm
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D