Catalog navigation
CAD model selection
60561205
HELP_VARIABLE
Company
Mädler
Description
MAE-NABEN-EL-KPL-RNKC-KOMPAKT - Couplimg hubs for Elastic Couplings RNKC, backlash-free, with Clamps, Compact Version
Bill of material
60561205
ARTNR
Product No. Hub singulary
ARTNR1
Product No. Spider 92° Shore A
ARTNR2
Product No. Spider 98° Shore A
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
BH
Ordering information
For a complete coupling, all three components of the same size must be ordered separately. 2 x coupling hubs and 1 x spider.
HW
Note
Other bore sizes as well feather keyways, available against surcharge at short delievery time. The permitted torque for each bore size may not be exceeded.
MATK
Material Short description
Aluminium
MAT
Material
BG
Size
BH7
Bore d - H7 1) - Standard bore
mm
TKMAX
Tk max. Hub 2)
Nm
TKN92
T kN 92 Shore A 3)
Nm
TKMAX92
Tk max 92 Shore A 4) - Max. torque for the spider
Nm
TKN98
T kN 98 Shore A 3)
Nm
TKMAX98
Tk max 98 Shore A 4) - Max. torque for the spider
Nm
DH
mm
L
mm
LL
l
mm
E
mm
SKD
Interference diameter - Screw head protrudes past diameter DH
mm
GEW
Weight Hub
g
BMIN
min. Bohrung
mm
BMAX
max. Bore
mm
C
mm
MVW
maximum misalignment - Angular / Maximal values are mutually exclusive
Grad
MVR
maximum misalignment - Radial / Maximal values are mutually exclusive
mm
MVA
maximum misalignment - Axial / Maximal values are mutually exclusive
mm
DZ
max. Speed 5) - Above 30m/s, dynamic balancing is required
1/min
DFD
Torsional Stiffness dynamic 5) - With the harder spider, at 0.5 x T kN
Nm/rad
DFST
Torsional Stiffness 5) - With the harder spider, at 0.5 x T kN
Nm/rad
TRHM
Moment of inertia 6) - Each one calculated with the max. bore
10^-6kgm²
SCHR
Screw Size ISO 4762
mm
AM
Tightening torque
Nm
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D