Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-F-KPL-EL - Spring Couplings EL
Bill of material
60201700
ARTNR
Product No.
60201700
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Hubs: Machining steel, Spring: Spring steel type C
AUSF
Version
EL = long
BG
Size
6
VB
d - predrilled
2.5
mm
BSMAX
d - max. bore for pin
10
mm
BNMAX
d - max. bore for keyway
6
mm
L
Length L
30
mm
D
17
mm
F
15.5
mm
H
G
11.0
mm
LL
l
8
mm
GEW
Weight
0.036
kg
DM
Nominal torque
2.5
Nm
DZ
max. Speed
20000
1/min
WV
Angular displacement max.
4.5
mm
RV
Radial displacement max.
0.27
mm
AV
Axial displacement max. tension
0.6
mm
VW
Torsional angle * - at Nominal torque, ±25%
1.7
Grad
CTN
Customs tariff number
84836020
Download CAD models
Previews