Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-TR-RF-MN - Rigid Coupling TR, Stainless Steel 1.4305 (AISI 303), with Keyway
Bill of material
60099225
ARTNR
Product No.
60099225
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Stainless steel 1.4305 (AISI 303)
HW
Note
* Feather Key Groove DIN 6885/1, Tolerance P9.
AUSF
Version
with keyway
DM
Torque T** - For couplings with keyway: calculations based on feather-key connection
91.0
Nm
D
d
25
mm
A
45
mm
L
75
mm
K
8
mm
SCHR
Screws DIN 916
M8
TA
Fastening Torque TA
13.60
Nm
GEW
Weight
623
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D