Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TR-RF-MN - Rigid Coupling TR, Stainless Steel 1.4305 (AISI 303), with Keyway
Bill of material
60099220
ARTNR
Product No.
60099220
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Stainless steel 1.4305 (AISI 303)
HW
Note 1
* Feather Key Groove DIN 6885/1, Tolerance P9.
AUSF
Version
with keyway
DM
Torque T** - For couplings with keyway: calculations based on feather-key connection
47.0
Nm
D
d
20
mm
A
42
mm
L
65
mm
K
6
mm
SCHR
Screws DIN 916
M6
TA
Fastening Torque TA
5.80
Nm
GEW
Weight
518
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D