Catalog navigation
CAD model selection
43308015
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-MOTOR-R-180W - Worm Geared Motors R with One-Stage Worm Gears, Motor data 180 Watt / 1400 1/min., Ratio 7:1 to 80:1
Bill of material
43308015
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
180 W, einseitige Abtriebswelle seitlich
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
HW
Note
ADZ
Output speed
1/min.
UE
i - Ratio
DMA
Permiss. Torque at the Output Shaft*
Nm
FR
FR - Load Bearing Capacity of the
500 N
FA
FA - Load Bearing Capacity of the
250 N
GEW
Weight
6.7 kg
ARTNR1
Product No. Operating Capacitor 20μF
43636200
CTN
Customs tariff number
85015100
Download CAD models
Previews
3D
Dimension
2D