Catalog navigation
CAD model selection
43049003
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KGM-SG-H-24V - Small Worm Geared Motors Type SG-H with DC Motor 24V, with Hollow Shaft
Bill of material
43049003
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Gear case: aluminum, worm wheel: special bronze, worm: hardened and ground steel
M
Motor
Brushed DC Motor 24 V, Nominal motor speed 3000 1/min.
LG
Bearing system
Motor and gearbox with roller bearing
SM
Lubrication
Maintenance free grease lubrication
AUSF
Version
AB
Output speed
1/min
UE
i = ratio
MD
Drehmoment an der Abtriebswelle - effektiv
Nm
MDMAX
Torque at the Output Shaft - max. permissible
Nm
FR
Load Bearing Capacity of the Output Shaft radial
40 N
FA
Load Bearing Capacity of the Output Shaft axial
40 N
G
g
mm
K
k
mm
K1
k1
mm
GEW
Weight
kg
CTN
Customs tariff number
85013100
Download CAD models
Previews
3D
Dimension
2D