Catalog navigation
CAD model selection
43044224
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KGM-PE-24V-GR1 - Planetary Small Geared Motor PE with DC Motor, Size 1
Bill of material
43044224
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Housing: galvanized steel, gear stage: plastic gears, other steel gears
AUSF
Version
24V, with brushed, 1st gearbox stage, maintenance free grease lubrication
GR
Size
1
ADZ
Nominal Output Speed
1/min.
UEB
i - Ratio
MDZ
Nominal motor speed
6000 1/min.
MZDM
max. continous Torque
Nm
MAM
max. Starting Torque
Nm
NL
Nominal Motor Power
W
AL
Output Power
W
GWG
Gearbox Efficiency
%
A
a
mm
B
b
mm
FR
Permissible radial shaft load FR middle shaft - +/-10%
30 N N
FA
Permissible axial shaft load FA - +/-10%
0 N N
GEW
Weight
kg
CTN
Customs tariff number
85011099
Download CAD models
Previews
3D
Dimension
2D