Catalog navigation
CAD model selection
43030501
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-GE/I - Gear Box GE/I for Capacitor motor 230V or DC-Motor 12V / 24V
Bill of material
43030501
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
Gearbox, capacitor motor and operating capacitor must be ordered separately.
MATK
Material Short description
Aluminium
MAT
Material Gearbox
Housing: aluminum die casting mold, gears: milled from high quality plastics and steels.
LG
Bearing system
Motor: roller bearing. Gearbox: sintered bronze slide
SM
Lubrication
Maintenance free grease lubrication
UEB
i - Ratio
MD1
Motor speed capacitor motor 230 V
2600 1/min
ADZ
Output Speed in Relation to Motor Speed 2600 1/min.
1/min
MD2
Motor Speed DC-Motor 12V / 24V
6000 1/min
ADZ2
Output Speed in Relation to Motor Speed 6000 1/min.
1/min
ARTNR1
Product No. Capacitor Motor 230 V / 2600 1/min.
43040100
ARTNR2
Product No. Operating Capacitor for Capacitor motorq
43635200
ARTNR3
Product No. DC-Motor 12V / 6000 1/min.
43040300
ARTNR4
Product No. DC-Motor 24V / 6000 1/min.
43040500
MZDM
Limit Load Gearbox - max. continous Torque
Ncm
MAM
Limit Load Gearbox - max. starting Torque
Ncm
NL
Nominal Power
6.7 W
GWG
Gearbox Efficiency-grad
%
A
Measure a - Capacitor motor
mm
AA
Measure a - DC-Motor 12V / 24V
mm
B
Measure b
mm
C
Measure c
mm
GEW
Weight
kg
CTN
Customs tariff number
84834021
Download CAD models
Previews
3D
Dimension
2D