Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-1:1-STAHL - Bevel gears Made from Steel, Straight-Tooth System, Ratio 1:1
Bill of material
36050300
ARTNR
Product No.
36050300
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 11SMnPb30+SH (1.0715)
HW
Note
The bevel gears only run as a pair at the stated ratio and at the same module.
M
Module
1.0
US
Ratio
1:1
Z
Number of teeth
12
DA
da
13.0
mm
D
d
12.0
mm
ND
10
mm
NL
6.2
mm
L1
7.95
mm
L
9.6
mm
S
7.70
mm
B
b
3.0
mm
BH7
B - H7
5
mm
E
13.2
mm
MD
Permissible torque MD
0.035
Nm
GEW
Weight
3
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D