Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-PSRS-AA-31MM - Precision Worm Gear Sets - Right Hand (Worm Gears and Hollow Worms), Centre Distance 31mm
Bill of material
32102400
ARTNR
Product No.
32102400
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Brass
MAT
Material
Worm wheel: Special brass CuZn37Mn3Al2Si
HW
Note
-
A
Centre distance +0.05
31 mm
US
Transmission
24 : 1
M
Module
1.75
Z
Number of teeth
24
EGW
Pressure Angle
15 Grad
GZ
No. of Threads
1
SW
Lead Angle
5° 4'
SR
Direction of Lead
right
DA
Outer-Ø worm gear dA ±0.2
47.00
mm
DAS
Outer-Ø worm da
23.30
mm
MD
maximum Torque at 2800 1/min
9.20
Nm
WG
ƞ** - Efficiency / see catalogue page
0.45
%
GEW
Weight
125
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D