Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SR-BR-0.5-2-2GG-RH - Worm Gears Made from Bronze (G-CuSn12), with Hollow Teeth, Double-Thread, Right Hand
Bill of material
30120500
ARTNR
Product No.
30120500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Bronze
MAT
Material
Bronze G-CuSn12
HW
Note
-
AUSF
Version
Worm Gear with Hollow Teeth, Double-Thread, Right Hand
M
Module
1.50
Z
Number of teeth
16
US
Transmission
8 : 1
D0
d0
24.00
mm
DA
da
28.4
mm
ND
18
mm
NL
6 / 6
mm
B
b
12.0
mm
L
24.0
mm
C
C*
-
mm
A
a - Center distance
24.50
mm
BH7
B - H7
8
mm
MD
Permissible torque MD
0.60
Nm
GEW
Weight
60
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D