Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M2-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 2
Bill of material
28609000
ARTNR
Product No.
28609000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyacetal (Acetalic resin) nature, white
M
Module
2
Z
Number of teeth
90
B
b
19
mm
DA
da
184
mm
D
d
180
mm
L
34
mm
E
163.0
mm
C
c
8
mm
ND
40.0
mm
BH9
B - H9
20
mm
MD
Permissible torque MD
3430
Ncm
GEW
Weight
289.0
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D