Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M2-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 2
Bill of material
28602800
ARTNR
Product No.
28602800
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyacetal (Acetalic resin) nature, white
M
Module
2
Z
Number of teeth
28
B
b
15
mm
DA
da
60
mm
D
d
56
mm
L
27
mm
E
38.5
mm
C
c
6
mm
ND
24.0
mm
BH9
B - H9
10
mm
MD
Permissible torque MD
457
Ncm
GEW
Weight
46.5
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D