Catalog navigation
CAD model selection
25460510
HELP_VARIABLE
Company
Mädler
Description
MAE-ZST-SV-M4-B40-ST-QT - Gear Racks Made from Steel, Helical Toothed, Tempered, Teeth Milled, Module 4
Bill of material
25460510
ARTNR
Product No.
AUSF
Version
FLM
Version mounting
Cut for continuous linking
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
* Tangential force at tooth, calculated for a gear with 20 teeth. With a smaller number of teeth, the tangential force has to be reduced by 10%.
MATK
Material Short description
Stahl
MAT
Material
High-quality, specially treated bright steel with approx. 900 N/mm²
M
Module
4
SR
Direction of Helical tooth system
Helical tooth system, right hand 19º 31’ 42“
L1
mm
L2
14.2 mm
Z
Number of teeth
B
b
40 mm
HK
hk
39 mm
H0
h0
35 mm
F
f
2 mm
A
a
mm
L
l
mm
AB
Number of bores
H
h
mm
D1
d1
mm
D2
d2
mm
T
t
mm
A1
a1
mm
LL1
l1
mm
D3
d3
mm
GTF
GTf / 300 1) - see catalogue page
0.048 mm
FU
Fu*
8700 N
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D