Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STZR-M1.5-ON-B17-C45 - Spur Gears Made from Steel C45, without Hub, Module 1.5, Tooth Width 17 mm
Bill of material
22811036
ARTNR
Product No.
22811036
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
1.5
Z
Number of teeth
36
B
b
17 mm
DA
da
57.0
mm
D
d
54.0
mm
BH7
B - H7
12
mm
MD
Permissible torque MD
10.30
Nm
GEW
Weight
285
g
CTN
Customs tariff number
84839089
Download CAD models
Previews