Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MW-ZR-ZOLL-NEOPREN - Open-Length Timing Belts from Neoprene (Rubber), Open-Length Inch Timing Belts
Bill of material
18080000
ARTNR
Product No.
18080000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with tensile member of glass-fibre
BZ
Designation
037 XL open length made of neoprene
PR
Profile
XL
T
t - Tooth pitch
5.080
mm
RBZ
Timing Belt Width
0.37
Zoll
RB
Timing Belt Width
9.53
mm
RL
max. Roller Length
30 m
ZRK
zul. Tensile Force Belt 1) - Fixing Plates page 171
53
N
HT
ht - Tooth height
1.27
mm
HR
hr - Back height
1.03
mm
GEW
Weight
30
g/m
PKL
Matching Fixing Plate 1) Product No. - look at catalog page 171
18089900
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D