Catalog navigation
CAD model selection
17134000
HELP_VARIABLE
Company
Mädler
Description
MAE-ZR-3M-BR15-NEOPREN - HTD-Timing Belts, Profile HTD-3M, Timing Belt Width 15mm
Bill of material
17134000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
BZ
Designation
PR
Profile
3M
RB
Timing Belt Width
15 mm
WL
Effective length
mm
ZZ
Number of teeth
GEW
≈ Weight
g
HS
hs - total height
2.4 mm
HT
ht - Tooth height
1.22 mm
CTN
Customs tariff number
Download CAD models
Previews
3D
Dimension
2D