Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ZW-AT10-RF - Timing Bars, for Timing Belts Profile AT, Profile AT 10, Stainless
Bill of material
16899930
ARTNR
Product No.
16899930
ARTNR1
Product No. matching flange
16010223 / 16019223
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303)
BZ
Designation
V2A 160 AT10/30-0
Z
Number of teeth
30
DE
De
93.67
mm
L1
160 mm
L
160 mm
GEW
Weight
8.08
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D