Catalog navigation
CAD model selection
16052200
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-T2.5-BR6-AZE - T Pulleys with Metric Pitch T2,5 and 2 Flanges Made from Acetal Resin, Timing Belt Width 6mm
Bill of material
16052200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Polyacetal (acetal resin) injection moulded, black
BZ
Designation
ZRB
Timing Belt width
6 mm
Z
Number of teeth
AZ
Outside-Ø Pulley
mm
AB
Outside-Ø Flange
mm
ND
mm
NL
mm
D
d
mm
DI
Di
mm
F
1 mm
B1
b
7.5 mm
L
mm
C
c
mm
B
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D