Catalog navigation
CAD model selection
15267000
HELP_VARIABLE
Company
Mädler
Description
DIN 2215-NKR-A(13) - V-Belts DIN 2215, Profile A (13)
Bill of material
15267000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Gummi schwarz
MAT
Material
Neoprene with glass fibre tensile cord
PR
Profile
Profile A (13)
LR
Directional length
mm
LI
Inner length
mm
LA
Outer length
mm
WINKEL
Wedge angle approx. 38º ±2°
38 Grad
BO
Width b
13 mm
BU
Width u
7.5 mm
H
Height h
8 mm
KSD
Smallest average pulley Ø
75 mm
GEW
Weight ca.
g
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D