Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KRS-1-SPA/A(13)-AL - Bimetal V-Belt Pulleys, 1 Groove, Profile XPA, SPA and A (13)
Bill of material
15212800
ARTNR
Product No.
15212800
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Special Light Alloy with Cast-Iron core
HW
Note
-
PR
Profile
Profile XPA, SPA und A (13)
R
Number of grooves
1 - Groove
D1
Nominal-Ø D1
280
mm
D
d - approx. pilot hole
12
mm
DD
max. Bore
45
mm
DX
Bore d adjustable
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
mm
H
Rim width
20 mm
N
N - approx. hub-Ø
75
mm
L
L - approx. hub length
50
mm
GEW
approx. Weight
2.40
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D